Products
Valves
Pneumatically and mechanically operated process and media valves
Angle seat valves VZXF
Angle seat valves VZXA
Pinch valves VZQA
Ball valves VZBD
Ball valves VZBE
Ball valves VZBF
Ball valves and ball valve actuator units VZBM
VAPB ball valves
Ball valves and ball valve actuator units VZBC
Ball valves and ball valve actuator units VZBA
Ball valve drive units VZPR
Pneumatic valves VLX
 

Angle seat valves VZXA

 
Support Community
Print  
  • Port DN 13, 1/2"; DN20, 3/4"; DN25, 1"; DN32, 1 1/4"; DN40, 1 1/2"; DN50, 2"
  • G-thread to DIN ISO 228-1 or NPT-thread to ANSI/ASME B 1.20.1 or Rc-thread to DIN 10226-2
  • Medium pressure 0 ... 30 bar
  • Valve function 2/2, NC (Normally Closed), NO (Normally Open), DA (Double Acting
  • Suitable for nearly all media
  • High chemical and thermal resistance
  • ATEX-approval