Products
Handling systems
Cartesian systems
2D linear gantries
YXML
YXCL
EXCT
 

2D linear gantries

 
Support Community
Print  
  • Strokes: max. 2000 mm (Y), 800 mm (Z)
  • YZ modules: electric
  • Highly dynamic for short cycle times
  • Space-optimised and great dynamic response
  • Payload: depends on the dynamic response required
  • Based on the mechanical system of EXCT
  • Layout and configuration via Handling Guide Online
 
  • Strokes: max. 3000 mm (Y), 800 mm (Z)
  • Y modules: electric
  • Z modules: both electric and pneumatic possible
  • Payload: depends on the dynamic response required
  • Layout and configuration via Handling Guide Online
 
  • Strokes: max. 2000 mm (Y), 800 mm (Z)
  • Y modules: electric
  • Z modules: electric
  • Short cycle times thanks to high dynamic response
  • Rated load: 0 to max. 10 kg