Products
Compressed air preparation
Filter-regulator units
D series, polymer design
LFR-DB
 

D series, polymer design

  Print  
  • Size MINI
  • Port G1/8, G1/4
  • Pressure 0.5 ... 7 bar
  • Flow rate 500 ... 1200 l/min
  • Pressure gauge
    • With pressure gauge
    • Without pressure gauge
  • Grade of filtration 40 µm, 5 µm
  • Condensate drain
    • Manual
    • Semi-automatic