Products
Compressed air preparation
Filter-regulator units
Individual devices
Filter regulators PCRP
 

Individual devices

  Print  
  • Robust housing for the specific requirements of the process automation industry
  • Suitable for use outdoors and at temperatures down to –60 °C
  • Resistant to UV radiation and corrosive environments
  • Connection G1/4, G1/2, NPT1/4-18, NPT1/2-14
  • Pressure 0.5 ... 7 bar; 0.5 ... 12 bar
  • Flow rate 1920 ... 4115 l/min
  • Pressure gauge
    • Without pressure gauge
    • Pressure gauge can be ordered as accessory
  • Grade of filtration 40 µm, 5 µm
  • Condensate drain
    • Manual