Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for PCRP

Results: 2
Print
Process automation > Compressed air preparation > Filter-regulator units > Individual devices
  • Robust housing for the specific requirements of the process automation industry
  • Suitable for use outdoors and at temperatures down to –60 °C
  • Resistant to UV radiation and corrosive environments
  • Port G1/8, G1/4, NPT1/4-18, NPT1/2-14
  • Pressure 0.5 ... 7 bar, 0,5 ... 12 bar
  • Flow rate 1920 ... 4115 l/min
  • Pressure gauge
    • Without pressure gauge
    • Pressure gauge as accessory
  • Grade of filtration 40 µm, 5 µm
  • Condensate drain
    • Manual
    • Semi-automatic
 
Compressed air preparation > Filter > Filter cartridges
  • For filter regulators PCRP