Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for PPS

Results: 7
Print
Pneumatic fittings system > Tubing > Spiral tubing
  • Pre-assembled with 2 rotatable connectors and captive sealing rings OL
  • Outside diameter: 6.3 ... 7.8 mm
  • Internal diameter: 4.7 ... 6.2 mm
  • Working length: 7.5 … 15 m
  • Temperature-dependent operating pressure: -0.95 ... 21.2 bar
  • Operating medium
    • Compressed air
    • Vacuum
    • Water
 
Pneumatic drives > Classic
  • Diameter 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length 1 ... 400 mm
  • Force 51 ... 4712 N
  • Position sensing
  • Fixed cushioning.
 
Pneumatic drives > Drives with guides > Drives with guide rods
  • Higher loads thanks to guide rod and yoke plate
  • Diameter 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length 1 ... 400 mm
  • Force 68 ... 4712 N
  • Position sensing
  • Cushioning fixed/self-adjusting
 
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Compact cylinders to ISO 21287
Core product range
  • More variants than in the standard
  • Diameter: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 500 mm
  • Force: 51 ... 7363 N
  • Double-acting
  • Fixed/self-adjusting cushioning
 
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Compact cylinders to ISO 21287
  • End-position locking at the front, at the rear or at both ends
  • Diameter: 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length: 10 ... 500 mm
  • Force: 188 ... 4712 N
  • Double-acting
  • Position sensing
  • Fixed cushioning
 
Valve terminals > Application-specific valve terminals
  • Addressable volume range from microlitres to millilitres
  • High level of precision with a wide volume range
  • Single-channel dispense head or multi-channel mounted on a rail
  • 8-channel dispense head for microwell plates
  • Media-isolated solenoid valve VODA-FD72
  • Pressure 0 – 0.5 bar
  • Coil 24 VDC
  • Material PPS, seal FPM
    • Option: PEEK and FFKM
 
Motion Terminal
  • Motion apps are creating an entirely new dimension of flexibility - a single valve, numerous different functions
  • Faster engineering processes
  • Short response times without any hardware modifications
  • Reduced system complexity
  • Shorter rollout times for your software