Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for ball valves

Results: 26
Print
Process automation > Process valves > Ball valves
  • Port Rp 1/4, Rp 3/8, Rp 1/2, Rp 3/4, Rp1, Rp1 1/4, Rp1 1/2, Rp2, Rp2 1/2, Rp3, Rp4
  • Flow rate 2000 ... 23500 l/min
  • Flange hole pattern to ISO 5211
  • Mechanically actuated
  • Corrosion and acid-resistant designs
  • 2-way ball valve
 
Process automation > Process valves > Ball valves
  • Nominal width: DN ½" ... 4" (ASME), ½" ... 2½" (ISO), ½" ... 2½" (DIN)
  • Long welded ends to ASME-BPE and ISO 1127
  • Clamping sleeves to ASME-BPE and DIN 32676-B
  • Electro-polished surfaces to SFV4
  • PFTE seal with minimal dead space
  • 2-way shut-off valve
 
Process automation > Process valves > Ball valves
  • Size DN15 ... DN100
  • Flow rate 19.4 ... 1414 m³/h
  • Flange hole pattern to ISO 5211
  • ATEX certification
 
Process automation > Process valves > Ball valves
  • Connection Rp 1/4, Rp 3/8, Rp 1/2, Rp 3/4, Rp1, Rp1 1/4, Rp1 1/2, Rp2 flow (rate) 75 ... 895 l/min
  • flange hole pattern to ISO 5211
  • corrosion and acid resistant versions.
 
Process automation > Process valves > Ball valves
  • Port Rp 1/4, Rp 3/8, Rp 1/2, Rp 3/4, Rp1, Rp1 1/4, Rp1 1/2, Rp2
  • Flow 5,9 ... 243 m³/h or 98 ... 4050 l/min
  • Pipe thread to EN 10226-1
  • 2-way and 3-way with L-shaped and T-shaped bore
 
Process automation > Process valves > Ball valves
Core product range
  • Nominal width: DN ¼" ... 4" (ISO 5211)
  • Thread to ANSI B 1.20.1 (NPT)
  • 2-way; 2-way manual, with lockable hand lever
  • 3-way, L and T hole as horizontal version
 
Process automation > Process valves > Ball valves
  • Nominal width: DN ½" ... 8" (ISO 5211)
  • Thread to ANSI B 16.5. class150
  • Static discharge assured
  • API 607 fire safe approval
  • 2-way
 
Process automation > Process valves > Process valve units > Ball valve actuator units
  • Size DN15 ... DN100
  • Flow rate 19.4 ... 1414 m³/h
  • Flange hole pattern to ISO 5211
  • ATEX certification
 
Process automation > Process valves > Process valve units > Ball valve actuator units
  • Connection Rp 1/4, Rp 3/8, Rp 1/2, Rp 3/4, Rp1, Rp1 1/4, Rp1 1/2, Rp2 flow (rate) 75 ... 895 l/min
  • flange hole pattern to ISO 5211
  • corrosion and acid resistant versions.
 
Process automation > Process valves > Process valve units > Ball valve actuator units
  • Port Rp 1/4, Rp 3/8, Rp 1/2, Rp 3/4, Rp1, Rp1 1/4, Rp1 1/2, Rp2
  • Flow 5,9 ... 243 m³/h or 98 ... 4050 l/min
  • Pipe thread to EN 10226-1
  • 2-way and 3-way with L-shaped and T-shaped bore
 
Valves > Shut-off valves > Ball valves and on-off valves
  • Connection M5, G1/8, G1/4, G3/8, G1/2, G3/4
  • Standard nominal flow rate 236 ... 7691 l/min.
  • Shut-off valve.
 
Valves > Shut-off valves > Ball valves and on-off valves
  • Connection G 1/4...G1 1/2
  • plug connector 4, 6 mm
  • flow (rate) 148 ... 84 000 l/min
  • on-off valve.
 
Process automation > Process valves > Process valve units > Ball valve actuator units
  • Port Rp 1/4, Rp 3/8, Rp 1/2, Rp 3/4, Rp1, Rp1 1/4, Rp1 1/2, Rp2, Rp2 1/2
  • Flow rate 100 ... 8900 l/min
  • Electric and pneumatic actuation
  • Ball valve with drive
  • Namur port pattern, VDI/VDE 3845
  • Corrosion and acid-resistant designs
  • 2-way on-off valve
 
Process automation > Process valves
Core product range
  • Brass and stainless steel ball valves as single components or ready assembled with a pneumatic actuator.
 
Process automation > Process valves > Ball valves
  • Connection G1/4...G1 1/2
  • Flow rate 3400 ... 84000 l/min
  • Manually operated
  • Pipe thread to ISO 228-1
 
Process automation > Process valves > Process valve units > Ball valve units
New product 7/2019
  • Fast, simple, reliable: size and order your customer-specific process valve units now via the configurator – without waiting times. You will also receive configuration-oriented data sheets and CAD data or CAD models.
 
Process automation > Process valves > Process valve units
  • Brass and stainless steel ball valves ready assembled with a pneumatic actuator.
 
Valves > Shut-off valves
  • Port M5, G1/8, G1/4...G1 1/2
  • Plug connector 6, 8, 10, 12 mm
  • Flow rate 115 ... 84000 l/min
  • Shut-off valves
  • On-off valves.
 
Process automation > Process valves > Process valve units
  • Brass and stainless steel ball valve units, fully assembled, with manual and automatic actuation.
 
Valves
Core product range
  • Process and media valves
  • Butterfly valves
  • Angle seat valves
  • Ball valves
  • Proportional media valve