Products
Pneumatic drives
Servo-pneumatic positioning systems
Electric drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for exct

Results: 3
Print
Handling systems > Cartesian systems > 2D linear gantries
  • Strokes: max. 2000 mm (Y), 800 mm (Z)
  • Y modules: electric
  • Z modules: electric
  • Short cycle times thanks to high dynamic response
  • Rated load: 0 to max. 10 kg
 
Handling systems > Accessories for handling units
  • Size 8, 11
  • Nominal torque 0.75 ... 4.5 Nm
  • Infinite rotation angle
  • Repetition accuracy ±0.01°
 
Handling systems > Cartesian systems > 2D linear gantries
  • Strokes: max. 2000 mm (Y), 800 mm (Z)
  • YZ modules: electric
  • Highly dynamic for short cycle times
  • Space-optimised and great dynamic response
  • Payload: depends on the dynamic response required
  • Based on the mechanical system of EXCT
  • Layout and configuration via Handling Guide Online