Control technology
>
Electrical peripherals
|
|
- Fieldbus module for valve modules VTOC, VTUB, VTUG, MPAC, MPAL and CPV
- Bus protocols:
- CANopen
- Profibus DP
- DeviceNet
- AS-Interface
- CC-Link
- EtherCAT
- EtherNet/IP
- Modbus/TCP
- PROFINET
- CPI-B
- Optional: two I-Port interfaces via electrical connection block CAPC base for installation system CTEL
|
|
|
|
Valve terminals
>
Electrical peripherals
|
|
- Comprehensive function integration with technology modules
- Installation variants
- Stand-alone as remote I/O
- With valve terminal VTSA-F
- With valve terminal VTSA
- With valve terminal MPA-L
- With valve terminal MPA-S
- I/O modules
- Optional CODESYS controller
|
|
|
|
Control technology
>
Electrical peripherals
|
New as of 7/2018: additional variant, new with HART protocol
|
- Individual components for the electric terminal CPX
- Input/output modules
Bus node
- Sub-bases
- Interlinking blocks
- End plates.
|
|
|
|
Control technology
>
Electrical peripherals
|
|
- Operating mode
- Stand-alone
- with valve terminal MPA-S
- bus protocols
- PROFIBUS DP
- PROFINET
- DeviceNet
- Ethernet/IP
- Modbus TCP
- input/output module
- intrinsically safe
- EExi Namur and Non Ex Namur
- alternative connections
- M12 (IP65)
- Terminal strip (IP54)
|
|
|
|
Control technology
>
Electrical peripherals
|
|
- Individual components for the electrical terminal CPX-P
- input/output module
- intrinsically safe
- EExi Namur and Non Ex Namur
- bus nodes
- connection blocks
- interlinking blocks
- end plates
|
|
|
|
Valve terminals
>
Universal valve terminals
>
Valve terminals MPA-S
|
|
- Proportional technology
- Integrated, convenient diagnostics thanks to serial linking
- Up to 8 voltage zones
- Controlled via fieldbus or control block
- Max. 64 valve positions/max. 128 solenoid coils
- Digital inputs/outputs
- Analogue inputs/outputs
- Parameterisation of inputs and outputs
- Integrated convenient diagnostics system
- Preventive maintenance concepts.
|
|
|
|
Valve terminals
>
Universal valve terminals
|
New as of 7/2018: sub-bases in widths 10 and 20 for check valves
|
- Sub-base in polymer technology
- Tamper-proof fixed throttle
- 3 valve sizes in the mix, expandable in individual steps
- Flow rate 160 ... 870 l/min.
- Width 10, 14 and 20 mm
- Push-in connector 3, 4, 6, 8, ,10, 12 mm
- CTEU connection
- Protection class IP65, IP67
- Valve functions 5/2, 5/3, 2x3/2, 2x2/2 and special functions
|
|
|
|
Valve terminals
>
Standards based valve terminals
>
Valve terminals VTSA, ISO 15407-2, ISO 5599-2
|
|
- Electrical interlinking via sub-base
- Comprehensive pneumatic safety functions
- 5 valve sizes in the mix
- Control via fieldbus or control block
- Max. 32 valve positions/max. 32 solenoid coils
- Max. 10 electrical modules
- Digital inputs/outputs
- Analogue inputs/outputs
- Parameterisation of inputs and outputs
- Convenient, integrated diagnostics
- Preventive maintenance concepts
- Connecting thread: G.
|
|
|
|
Valve terminals
>
Standards based valve terminals
>
Valve terminals VTSA, ISO 15407-2, ISO 5599-2
|
|
- Electrical interlinking via sub-base
- Comprehensive pneumatic safety functions
- 5 valve sizes in the mix
- Control via fieldbus or control block
- Max. 32 valve positions/max. 32 solenoid coils
- Max. 10 electrical modules
- Digital inputs/outputs
- Analogue inputs/outputs
- Parameterisation of inputs and outputs
- Convenient, integrated diagnostics
- Preventive maintenance concepts
- Connecting thread: NPT.
|
|
|
|
Valve terminals
>
Universal valve terminals
>
Valve terminals VTSA-F
|
|
- Electrical interlinking via sub-base
- Comprehensive pneumatic safety functions
- 5 valve sizes in the mix
- Controlled via fieldbus or control block
- Max. 32 valve positions/max. 32 solenoid coils
- Max. 10 electrical modules
- Digital inputs/outputs
- Analogue inputs/outputs
- Parameterisation of inputs and outputs
- Convenient, integrated diagnostics
- Preventive maintenance concepts
- Flow-optimised
- Connecting thread: G
|
|
|
|
Valve terminals
>
Universal valve terminals
>
Valve terminals VTSA-F
|
|
- Electrical interlinking via sub-base
- Comprehensive pneumatic safety functions
- 5 valve sizes in the mix
- Controlled via fieldbus or control block
- Max. 32 valve positions/max. 32 solenoid coils
- Max. 10 electrical modules
- Digital inputs/outputs
- Analogue inputs/outputs
- Parameterisation of inputs and outputs
- Convenient, integrated diagnostics
- Preventive maintenance concepts
- Flow-optimised
- Connecting thread: NPT
|
|
|
|