Control technology and software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Results: 2
Print
Grippers > Mechanical grippers > Parallel grippers
  • The electric gripper for flexible use
  • Size 14, 25
  • Stroke length 0 ... 80 mm per gripper jaw
  • Force: 44 ... 650 N per gripper jaw
  • Nominal operating voltage 24 V DC.
 
Grippers > Mechanical grippers > Parallel grippers
  • The inexpensive standard gripper with high gripping force for most applications
  • Size 6, 10, 16, 20, 25, 35
  • Stroke length 2 ... 12.5 mm per gripper jaw
  • Force: 13.5 ... 483 N per gripper jaw
  • Position sensing
  • Can be used as a double or single-acting gripper