Control technology and software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Results: 11
Print
Image processing systems
New 4/2017: additional new functions
  • Code reader SBSI-B
    • Reads 1D barcodes and 2D matrix codes.
    • Also hard-to-read codes and direct part marking
  • Object sensor SBSI-Q
    • Simple quality inspection
    • 360° position tracking
    • Quick and powerful recognition algorithms
 
Image processing systems
  • Intelligent cameras for precision positioning of axes, type identification, position detection and 2-D quality testing of moving and stationary parts.
 
Sensors > Pressure and vacuum sensors
  • Illuminated LCD with optimised display
  • IP67 protection
  • Pressure sensor
  • Vacuum sensor
  • Differential pressure measurement
  • Optimised operation
  • Adjustable switching point
  • Pneumatic connection: G1/8, QS-4, R1/4, R1/8
 
Sensors > Pressure and vacuum sensors
  • Compact: 8-bracket wall mount for manifold assembly
  • Pressure measuring ranges 0 ... -1 bar, 0 ... 10 bar
  • Relative pressure
  • Voltage 10 ... 30 V DC
  • Electrical outlet 1 ... 5 V, 0 ... 10 V
  • Pneumatic connection QS-3, QS-4 and push-in sleeve QS-4, QS-6
 
Sensors > Flow sensors
  • An installation concept with short mounting and dismounting times that is easy to implement in all installation situations.
  • Red colour change in the display as a function of the switching status
  • Flow measuring ranges
    • 1.8 ... 32 l/min.
    • 5 ... 100 l/min.
  • Switching output: 2x NPN or 2x PNP or IO-Link, selectable
  • Analogue output
    • 0 ... 10 V
    • 1 ... 5 V
    • 4 ... 20 mA
 
Sensors > Flow sensors
  • Rotatable display with highly luminous LED for optimised visualisation
  • Freely selectable pulse output for consumption measurement
  • Flow measuring ranges:
    • 0.1 ... 10 l/min
    • 0.5 ... 50 l/min
    • 2 ... 200 l/min
    • 6 ... 600 l/min
    • 10 ... 1000 l/min
  • Switching output:
    • 2x NPN
    • 2x PNP
  • Analogue output:
    • 0 ... 10 V
    • 4 ... 20 mA
 
Sensors > Flow sensors
  • Flow measurement range
    • 0.05 to 50 l/min
  • Analogue output
    • 0 to 5 V
 
Sensors > Optical sensors
  • Thread M 12x1, M 18x1
  • Block form 20 x 32 mm, 30 x 30 mm, 50 x 50 mm
  • Voltage 10 ... 30 V DC
  • Working range 0 ... 20,000 mm
  • Diffuse sensor
  • PNP
  • NPN
  • Cable connection
  • Plug connection.
 
Sensors > Optical sensors
  • Block form 50 x 50 mm
  • Voltage 10 ... 30 V DC
  • Working range 12 ... 32 mm
  • Colour sensor
  • PNP
  • Plug connection.
 
Sensors > Optical sensors
  • Switching frequencies up to 4000 Hz
  • Fork gap 30 to 120 mm
  • Minimum detectable object diameter 0.5 mm
  • Stable metal housing.
 
Sensors > Optical sensors
  • Thread M4, M6
  • Voltage 10 ... 30 V DC
  • Working range 2 ... 650 mm
  • PNP
  • NPN
  • Cable connection
  • Plug connection.