Products
Pneumatic drives
Servo-pneumatic positioning systems
Electric drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Products for the textile industry

Results: 13
Print
Valves > Electrically and pneumatically actuated directional control valves > Universal directional control valves
Core product range
  • From the VG series
  • Connection M3, M5, M7, G1/8, G1/4
  • Push-in connector 3, 4, 6, 8, 10 mm
  • Flow rate 90 ... 1380 l/min
  • Pressure range -0.9 ... 10 bar
  • Temperature range −5 ... +60°C
  • Voltage 5, 12 24 V DC
  • In-line valves, semi in-line valves, sub-base valves
  • Solenoid actuated, piloted
  • Pneumatic and mechanical spring return
 
Valves > Electrically and pneumatically actuated directional control valves > Universal directional control valves
Core product range
  • Sturdy, elegant valve series that is easy to operate
  • Port G1/8, G1/4, G3/8
  • Plug connector 4, 6, 8, 10, 12 mm
  • Flow rate 600 ... 2400 l/min
  • Pressure range -0.9 ... 10 bar
  • Temperature range −10 ... +60°C
  • Voltage 12, 24 V DC, 24, 110, 120, 230, 240 V AC
  • In-line valve
  • Electrically actuated, piloted
  • Pneumatic and mechanical spring return
 
Valve terminals > Universal valve terminals
Core product range
  • From the VG series
  • Energy-efficient thanks to reverse operation and targeted pressure reduction.
  • Flow rate: 140 ... 1200 l/min
  • Width 10, 14, 18 mm
  • Port M5, M7, G 1/8, G 1/4
  • Push-in connector 3, 4, 6, 8 mm
  • Multi-pin, Fieldbus, IO-Link, I-Port
  • Voltage 24 V DC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP40/IP67
  • Semi in-line and sub-base valves
  • Metal terminal strip
 
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Compact cylinders to ISO 21287
Core product range
  • More variants than in the standard
  • Diameter: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 500 mm
  • Force: 51 ... 7363 N
  • Double-acting
  • Fixed/self-adjusting cushioning
 
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Standard cylinder to ISO 15552
Core product range
  • The universal cylinder
  • Standard profile with two sensor slots
  • Numerous variants
  • Diameter: 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 2800 mm
  • Force: 483 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
 
Pneumatic drives > Cylinders with piston rod > Round cylinders
Core product range
  • Self-adjusting end-position cushioning
  • Diameter: 8, 10, 12, 16, 20, 25 mm (standard)
  • Diameter: 32, 40, 50, 63 mm
  • Stroke length: 1 ... 500 mm
  • Force: 19 ... 1870 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
  • Mounting flange
 
Compressed air preparation > Service unit combinations
Core product range
  • Size 4, 6, 9
  • Port G1/8, G1/4, G3/8, G1/2, G3/4, G1, also available with NPT thread
  • Pressure 0.3 ... 12 bar
  • Flow rate: 550 ... 14000 l/min
  • Pressure gauge with bar, psi, MPa
  • Grade of filtration 0.01 ... 40 µm
  • Condensate drain
    • Manual
    • Semi-automatic
    • Fully automatic
  • Plastic bowl with plastic bowl guard
  • Metal bowl
  • Direction of flow
    • From left to right
    • From right to left
  • Proportional lubricator.
 
Pneumatic fittings system > Tubing > Standard O.D. tubing
Core product range
  • Highly resistant to microbes and hydrolysis
  • Suitable for use in the food industry
  • Outside diameter: 2 ... 16 mm
  • Internal diameter: 2.1 ... 11 mm
  • Temperature-dependent operating pressure: -0.95 ... 10 bar
  • Ambient temperature: -35 ... 60° C
  • Operating medium
    • Compressed air
    • Vacuum
    • Water
 
Pneumatic fittings system > Fittings > Push-in fittings
Core product range
  • Port R1/8, R1/4, R1/2, R3/8, G1/8, G1/4, G1/2, G3/8, G3/4
  • For outside tubing diameter 4, 6, 8, 10, 12, 16, 22 mm
  • Threaded port
    • G thread with sealing ring
    • R thread with PTFE coating
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
  • Push-in bulkhead connectors
  • Push-in caps
  • Push-in connectors with push-in sleeves
  • Blanking plugs
  • Multiple distributors
  • Push-in bulkhead fittings.
 
Valves > Pneumatically and mechanically operated process and media valves
Core product range
  • Connection 1/2, 3/4, 1, 1 1/4, 1 1/2, 2
  • G thread or NPT thread
  • Pressure range 0 ... 40 bar
  • Valve function 2/2 NC
  • Use with slightly contaminated media also possible
  • Use for steam applications possible
  • Direct supply of pilot air.
 
Process automation > Process valves > Process valve units
  • Butterfly valves for versatile use in various industry sectors.
 
Process automation > Process valves > Process valve units > Ball valve units
  • Fast, simple, reliable: size and order your customer-specific process valve units now via the configurator – without waiting times. You will also receive configuration-oriented data sheets and CAD data or CAD models.
 
Pneumatic drives > Diaphragm actuators and bellows cylinders > Fluidic muscle
  • Size 5, 10, 20, 40 mm
  • Nominal length 30 ... 9000 mm
  • Piston force 140 ... 6000 N
  • Pressed connection