bellows cylinder
EB-385-230

Part number: 193791

Maintenance-free, no stick/slip effect.


 
 
 

General operating conditions
Data sheet

 
Data sheet  
 
 
Feature Value
Shipping date  View
Size 385
Required installation diameter 400 mm
Stroke 230 mm
Max height when extended 310 mm
Max. tipping angle 20 deg
Max. offset 20 mm
Min. installation height 77 mm
Mode of operation single-acting
Operating pressure 0 ... 8 bar
Operating medium Compressed air to ISO 8573-1:2010 [-:-:4]
Note on operating and pilot medium Lubricated operation not possible
Corrosion resistance classification CRC 2 - Moderate corrosion stress
Ambient temperature -40 ... 70 °C
Reset force 400 N
Product weight 6,900 g
Mounting type with internal (female) thread
Pneumatic connection G1/4
Materials note Free of copper and PTFE
Conforms to RoHS
Material bellows NR/BR
Material housing Steel
Galvanised