adapter
NEFC-M12G5-0.3-U1G5

Part number: 547432


 
 
 

General operating conditions
Data sheet

 
Data sheet  
 
 
Feature Value
Shipping date  View
Mounting type Threaded
Electrical connection Plug
M12x1
5-pin
Cable length 0.3 m
Cable structure 4x0,34
Protection class IP20
Ambient temperature -5 ... 50 °C
CE mark (see declaration of conformity) to EU directive for EMC
Materials note Conforms to RoHS
Corrosion resistance classification CRC 0 - No corrosion stress
Material cable sheath PUR
Material housing ABS
Material electrical contact Brass
Gold plated