Products
Sensors
Proximity sensors
Inductive sensors
Position sensors
Pressure and vacuum sensors
Flow sensors
Force sensors
Optical sensors
Signal converters
Air gap sensors
Sensor boxes
Electromechanical switches
Classic
Accessories
 
 

Core product range: Sensors

Results: 13
Print
Sensors > Proximity sensors > For T-slot
Core product range
  • Electronic PNP, NPN
  • Configurable
  • Electrical connection M8, M12, open cable end
  • ATEX 3GD
  • 5 ... 30 V DC
 
Sensors > Proximity sensors > For T-slot
Core product range
  • Reed
  • configurable
  • M8, M12 electrical connection, open cable end
  • 5 ... 30 V AC, DC
 
Sensors > Proximity sensors > For round groove
Core product range
  • Reed
  • configurable
  • M8 electrical connection, M12, open cable end
  • 5 ... 30 V AC, DC
 
Sensors > Proximity sensors > For round groove
Core product range
  • Electronic PNP, NPN
  • Configurable
  • Electrical connection M8, M12, open cable end
  • 5 ... 30 V DC
 
Sensors > Proximity sensors
Core product range
  • Extensive range of accessories for every application.
    • Mounting kits
    • Sensor brackets
    • Clips
    • Position marker
 
Sensors > Inductive sensors
Core product range
  • Voltage 10 ... 34V DC
  • Size 4 mm, M5, 6.5 mm, M8, M12, M18, M30
  • PNP, NPN
  • Flush or non-flush mounting
  • Standard switching distance.
 
Sensors > Position sensors
Core product range
  • For semi-rotary drives DRVS 6 ... 40 and DSM 8, 10, 12
  • Switching outputs PNP, NPN and NO, NC freely programmable
  • Electrical connection M8
  • Sensing range 0 ... 270°
 
Sensors > Pressure and vacuum sensors
Core product range
  • Pressure 0 ... 10 bar
  • Voltage 15 ... 30 V DC
  • PNP
  • Pressure switches
  • Vacuum switches
  • Switching status indicated by an LED visible from all sides
  • Push-in connector, pneumatic
  • Freely programmable
  • Adjustable switching point.
 
Sensors > Pressure and vacuum sensors
Core product range
  • Compact design 30 x 30 mm
  • High-contrast display with blue backlighting
  • Pressure measuring range -1 to 16 bar
  • Voltage 20 ...30 V DC
  • Switching output 2x PNP or 2x NPN selectable
  • Electrical output 0.1 ... 10 V, 1 ... 5 V, 4 ... 20 mA
  • Pneumatic connection G1/8, R1/8, NPT1/8, M5, push-in connector 4 mm,
  • Pressure switch
  • Vacuum switch
  • Compact design, 30 x 30 mm
 
Sensors > Pressure and vacuum sensors
Core product range
  • Extensive range of accessories for every application.
    • Mounting kits
    • Sensor brackets
    • Clips
    • Position marker
 
Sensors > Sensor boxes
Core product range
  • Measuring principle electromechanical or magnetic reed
  • Switching element function Toggle switch, single-pole (SPDT)
  • For DC and AC
  • Pre-fitted mounting bridge
  • Cable connector and blanking plug included in the scope of delivery
 
Sensors > Accessories
Core product range
  • Smooth and harmonious fit and function: Festo's sensor portfolio. Perfectly adapted to one another, the NEBU modular cable system links sensors and downstream analysis units – no more connection problems.
 
Sensors > Accessories
Core product range
  • Adapter
  • Stops
  • Mounting bracket
  • Sensor retainer