Products
Pneumatic fittings system
Tubing
Fittings
Pipe
Push-in fittings for PQ tubes
Couplings
Distributors
Protective conduit systems
Accessories for pneumatic fittings system
 
 

Core product range: Pneumatic fittings system

Results: 7
Print
Pneumatic fittings system > Tubing > Standard O.D. tubing
Core product range
  • Highly resistant to microbes and hydrolysis
  • Suitable for use in the food industry
  • Outside diameter: 2 ... 16 mm
  • Internal diameter: 2.1 ... 11 mm
  • Temperature-dependent operating pressure: -0.95 ... 10 bar
  • Ambient temperature: -35 ... 60° C
  • Operating medium
    • Compressed air
    • Vacuum
    • Water
 
Pneumatic fittings system > Fittings > Push-in fittings
Core product range
  • Connection M3, M5, M7, M 6x0.75, M 8x0.75, R1/8, G1/8,
  • For outside tubing diameter 2, 3, 4, 6 mm
  • Threaded connection
    • Metric thread with sealing ring
    • G thread with sealing ring
    • R thread with PTFE coating
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
  • Push-in bulkhead connectors
  • Push-in caps
  • Push-in connectors with push-in sleeves
  • Blanking plugs
  • Multiple distributors
  • Push-in bulkhead fittings.
 
Pneumatic fittings system > Fittings > Push-in fittings
Core product range
  • Port R1/8, R1/4, R1/2, R3/8, G1/8, G1/4, G1/2, G3/8, G3/4
  • For outside tubing diameter 4, 6, 8, 10, 12, 16, 22 mm
  • Threaded port
    • G thread with sealing ring
    • R thread with PTFE coating
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
  • Push-in bulkhead connectors
  • Push-in caps
  • Push-in connectors with push-in sleeves
  • Blanking plugs
  • Multiple distributors
  • Push-in bulkhead fittings.
 
Pneumatic fittings system > Fittings > Threaded fittings
Core product range
  • Port M3, M5, M7, G1/8, G1/4, G3/8, G1/2, G3/4, G1
  • Threaded connections
    • Metric thread with sealing ring
    • G thread with sealing ring.
 
Pneumatic fittings system > Couplings
Core product range
  • AG connection G⅛, G¼, G⅜, G½
  • IG connection G¼, G⅜, G½
  • Barbed fitting connector N9
  • Optional 3/2-way hand slide valve
 
Pneumatic fittings system > Couplings
Core product range
  • AG connection G⅛, G¼, G⅜, G½
  • IG connection G¼, G⅜, G½
  • Barbed fitting connector N9
  • For coupling sockets NPHS
 
Pneumatic fittings system > Couplings
Core product range
  • Connection M3, M5, G 1/8, G 1/4, G 3/8, G 1/2
  • Diameter 2, 3, 4, 6, 9, 13 mm
  • Threaded connection
    • Metric thread with sealing ring
    • G thread with sealing ring
  • Shut-off on one side
  • Shut-off on both sides
  • Safety coupling to ISO 4414.