Products
Sensors
Proximity sensors
Inductive sensors
Position sensors
Pressure and vacuum sensors
Flow sensors
Force sensors
Optical sensors
Signal converters
Air gap sensors
Sensor boxes
Electromechanical switches
Classic
Accessories
 
 

New products: Sensors

Results: 4
Print
Sensors > Position sensors
Highlights 11/2018
  • Programmable IO-Link®/switching output
  • Sensing ranges 40 mm
  • Programmable IO-Link®/switching output
  • Electrical connection 30cm cable with M8, 2.5m cable with open cable end
 
Sensors > Flow sensors
Highlights 11/2018
  • Compact and lightweight
  • Easy to install
  • Flow rate measuring ranges
    • 1 l/min
    • 2 l/min
    • 5 l/min
    • 10 l/min
  • Analogue output
    • 0 ... 10 V
    • 1 ... 5V
 
Sensors > Optical sensors
Highlights 11/2018
  • Reflective sensor with background suppression
  • Block design 26x14 mm
  • Voltage 10 ... 30 V DC
  • Working range 1 ... 80 mm
  • NPN
  • PNP
  • Cable with plug M8x1
 
Sensors > Optical sensors
Highlights 11/2018
  • Diffuse sensor with background suppression
  • Block design 45x22 mm
  • Voltage 10 ... 30 V DC
  • Working range 5 ... 350 mm
  • NPN
  • PNP
  • Plug M8x1