|
|
|
|
|
|
|
Print
|
|
|
|
- Polyamide
- Outside diameter 12 ... 28 mm
- Operating pressure -0.95 ... 7 bar
- Ambient temperature -25 ... 75 °C
- Operating medium
- Compressed air
- Vacuum
- Fluids
|
|
|
|
|
|
- Wrought aluminium alloy
- Outside diameter 12 ... 28 mm
- Operating pressure -0.95 ... 7 bar
- Ambient temperature -30 ... 75 °C
- Operating medium
- Compressed air
- Vacuum
- Fluids
|
|
|
|
|
|
- Polyethylene, wrought aluminium alloy
- Outside diameter 6 ... 8 mm
- Operating pressure -0.95 ... 30 bar
- Ambient temperature -29 ... 65 °C
- Operating medium
|
|
|
|
|
|