Process automation
>
Compressed air preparation
>
Filter-regulator units
>
Individual devices
|
|
- Robust housing for the specific requirements of the process automation industry
- Suitable for use outdoors and at temperatures down to –60 °C
- Resistant to UV radiation and corrosive environments
- Connection G1/4, G1/2, NPT1/4-18, NPT1/2-14
- Pressure 0.5 ... 7 bar; 0.5 ... 12 bar
- Flow rate 1920 ... 4115 l/min
- Pressure gauge
- Without pressure gauge
- Pressure gauge can be ordered as accessory
- Grade of filtration 40 µm, 5 µm
- Condensate drain
|
|
|
|
|