Products
Pneumatic drives
Servo-pneumatic positioning systems
Electric drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for fitting

Results: 104
Print
Process automation > Pneumatic fittings system > Fittings
Core product range
  • Effortless selection of the right fitting. A secure solution for every connection. The convenient fitting system includes well over 1000 types of standard and function fittings.
 
Pneumatic fittings system > Fittings
Core product range
  • Effortless selection of the right fitting. A secure solution for every connection. The convenient fitting system includes well over 1000 types of standard and function fittings.
 
Pneumatic fittings system
Core product range
  • Line connector (fitting) and line connecting components with push-in and barbed fitting connection.
  • Typical shapes of push-in fittings and connectors include straight, L, T, X and Y.
  • Also includes special accessories such as blanking plugs.
 
Process automation > Pneumatic fittings system
Core product range
  • Line connector (fitting) and line connecting components with push-in and barbed fitting connection.
  • Typical shapes of push-in fittings and connectors include straight, L, T, X and Y.
  • Also includes special accessories such as blanking plugs.
 
Process automation > Pneumatic fittings system > Fittings
  • Fast and simple tubing installation with one-hand operation
  • Safe fitting, click noise signals that open and closed positions have been reached
  • Low leakage rate, no scratching of tubing by retaining claws
 
Pneumatic fittings system > Fittings
  • Fast and simple tubing installation with one-hand operation
  • Safe fitting, click noise signals that open and closed positions have been reached
  • Low leakage rate, no scratching of tubing by retaining claws
 
Pneumatic fittings system > Fittings > Push-in fittings
  • Highly resistant to chemicals and corrosion
  • Temperature resistant
  • Stainless steel fitting
  • Connection M5, R1/8, R1/4, R3/8, R1/2
  • For outside tubing diameter: 4, 6, 8, 10, 12, 16 mm
  • Threaded connection
    • Metric thread, R thread
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
  • Push-in bulkhead connectors
 
Pneumatic fittings system > Fittings > Click fitting
  • Free of nonferrous metals
  • Free of copper, fluorine and silicone
  • Cleanroom compatible
  • FDA compliant
  • Easy-to-clean design with fewer corners and edges
  • Click fitting
  • Connection: G1/8
  • For tubing outside diameter: 6 mm
  • Threaded connection
  • Solid polymer
 
Pneumatic fittings system > Fittings > Push-in fittings
Core product range
  • Port R1/8, R1/4, R1/2, R3/8, G1/8, G1/4, G1/2, G3/8, G3/4
  • For outside tubing diameter 4, 6, 8, 10, 12, 16, 22 mm
  • Threaded port
    • G thread with sealing ring
    • R thread with PTFE coating
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
  • Push-in bulkhead connectors
  • Push-in caps
  • Push-in connectors with push-in sleeves
  • Blanking plugs
  • Multiple distributors
  • Push-in bulkhead fittings.
 
Pneumatic fittings system > Fittings > Push-in fittings
  • Highly resistant to chemicals and corrosion
  • Hydrolysis resistant
  • FDA compliant
  • Inexpensive alternative to stainless steel fittings
  • Connection: R1/8, R1/4, R3/8, R1/2
  • For outside tubing diameter: 4, 6, 8, 10 and 12 mm
  • Push-in sleeve: 4, 6, 8, 10, 12 mm
  • Threaded connection
    • R thread
  • Push-in fittings
  • Push-in connectors
  • Push-in connectors with push-in sleeves.
  • Polypropylene
 
Pneumatic fittings system > Fittings > Push-in fittings
  • Connection M5, R1/8, R1/4, R3/8, R1/2, G1/8, G1/4, G3/8, G1/2
  • For outside tubing diameter 4, 6, 8, 10, 12 mm
  • Threaded connection
  • Metric thread with sealing ring
  • R thread with PTFE coating
  • G thread with sealing ring
  • Push-in fittings, self-sealing
  • Push-in connectors, self-sealing
  • Rotary push-in fittings.
 
Pneumatic fittings system > Fittings > Push-in fittings
  • Solid metal design
  • Highly resistant to temperature and pressure
  • Resistant to chemicals
  • FDA compliant
  • Connection: M5, M7, G1/8, G1/4, G3/8, G1/2
  • For tubing outside diameter: 4, 6, 8, 10, 12, 14 mm
  • Push-in sleeve: 4, 6, 8, 10, 12, 14 mm
  • Ambient temperature: 0 ... 150° C
  • Threaded connection:
    • G thread with sealing ring
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
  • Push-in bulkhead connectors
  • Push-in connectors with push-in sleeves
  • Push-in bulkhead fittings
 
Pneumatic fittings system > Fittings > Push-in fittings
Core product range
  • Connection M3, M5, M7, M 6x0.75, M 8x0.75, R1/8, G1/8,
  • For outside tubing diameter 2, 3, 4, 6 mm
  • Threaded connection
    • Metric thread with sealing ring
    • G thread with sealing ring
    • R thread with PTFE coating
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
  • Push-in bulkhead connectors
  • Push-in caps
  • Push-in connectors with push-in sleeves
  • Blanking plugs
  • Multiple distributors
  • Push-in bulkhead fittings.
 
Pneumatic fittings system > Fittings > Push-in fittings
  • Stainless steel
  • High resistance to chemicals and corrosion
  • High resistance to temperature
  • Connection M5, M7, G1/8, G1/4, G3/8, G1/2
  • For outside tubing diameter 4, 6, 8, 10, 12 mm
  • Push-in sleeve: 4, 6, 8, 10, 12 mm
  • Threaded connection
    • G thread
  • push-in fittings
  • Plug screw
 
Pneumatic fittings system > Fittings > Push-in fittings
  • Solid metal design
  • Highly resistant to temperature and pressure
  • Connection: M5, M7, G1/8, G1/4, G3/8, G1/2
  • For outside tubing diameter: 4, 6, 8, 10, 12, 14 mm
  • Push-in sleeve: 4, 6, 8, 10, 12 mm
  • Threaded connection:
    • G thread with sealing ring
  • Push-in fittings
  • Plug connectors
  • Plug connectors with push-in sleeves
 
Pneumatic fittings system > Fittings > Push-in fittings
  • Resistant to welding spatter
  • Connection R1/8, R1/4, R3/8, R1/2
  • For outside tubing diameter 4, 6, 8, 10, 12 mm
  • Threaded connection
  • R thread with PTFE coating
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
 
Pneumatic fittings system > Fittings
Core product range
  • Fittings and connector components with additional functions such as rotation, self sealing, or non-adjustable flow control
 
Process automation > Pneumatic fittings system > Fittings
Core product range
  • Fittings and connector components with additional functions such as rotation, self sealing, or non-adjustable flow control
 
Pneumatic fittings system > Fittings > Threaded fittings
  • Connection M5, R1/8, R1/4, R3/8, R1/2, R3/4, R1, G1/8, G1/4, G3/8, G1/2, G3/4, G1
  • Threaded connection
    • Metric thread with sealing ring
    • R thread with PTFE coating
    • G thread with sealing ring.
 
Pneumatic fittings system > Fittings
  • Push-in connector with additional mechanical retainer (sleeve nut).