Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for tubing

Results: 68
Print
Process automation > Pneumatic fittings system
Core product range
  • Line connector (fitting) and line connecting components with push-in and barbed fitting connection.
  • Typical shapes of push-in fittings and connectors include straight, L, T, X and Y.
  • Also includes special accessories such as blanking plugs.
 
Pneumatic fittings system
Core product range
  • Line connector (fitting) and line connecting components with push-in and barbed fitting connection.
  • Typical shapes of push-in fittings and connectors include straight, L, T, X and Y.
  • Also includes special accessories such as blanking plugs.
 
Process automation
Core product range
  • Pipes
  • Hoses
  • Plug connectors
  • Couplings
  • Branching modules
  • Protective conduit systems
  • Accessories.
 
Core product range
  • Pipes
  • Hoses
  • Plug connectors
  • Couplings
  • Branching modules
  • Protective conduit systems
  • Accessories.
 
Process automation > Pneumatic fittings system > Tubing
Core product range
  • Outside diameter 2, 3, 4, 6, 8, 10, 12, 14, 16, 22, 28 mm
  • Outside diameter 1/8", 5/32", 3/16", 1/4", 5/16", 3/8", 1/2", 5/8"
  • Standard O.D.
  • Operating medium
    • Compressed air
    • Vacuum
    • Water
  • Materials
    • Polyamide
    • Polyvinyl chloride
    • Perfluoroalkoxy alkane
    • Polyethylene
    • Polyurethane
  • DUO tubing
  • 2 pieces of tubing welded together side by side
 
Pneumatic fittings system > Tubing
Core product range
  • Outside diameter 2, 3, 4, 6, 8, 10, 12, 14, 16, 22, 28 mm
  • Outside diameter 1/8", 5/32", 3/16", 1/4", 5/16", 3/8", 1/2", 5/8"
  • Standard O.D.
  • Operating medium
    • Compressed air
    • Vacuum
    • Water
  • Materials
    • Polyamide
    • Polyvinyl chloride
    • Perfluoroalkoxy alkane
    • Polyethylene
    • Polyurethane
  • DUO tubing
  • 2 pieces of tubing welded together side by side
 
Pneumatic fittings system > Tubing
  • Diameter 9, 13 mm
  • Standard I.D.
  • Operating medium
    • compressed air
    • vacuum
  • Material
    • polyurethane
 
Process automation > Pneumatic fittings system > Tubing
  • Diameter 9, 13 mm
  • Standard I.D.
  • Operating medium
    • compressed air
    • vacuum
  • Material
    • polyurethane
 
Pneumatic fittings system > Accessories for pneumatic fittings system
  • Clear and orderly tubing layout
  • Materials
    • Polyamide
    • Polyethylene.
 
Process automation > Pneumatic fittings system
Core product range
  • Tubing for a wide range of working environments, including for the food industry, flame-retardant, PWIS-free or media-resistant designs.
 
Pneumatic fittings system > Tubing
  • Diameter 4, 6, 8, 10, 12 mm
  • Working length 7,5; 15 m; 2,4; 4,8; 6 m
  • Operating medium
    • Compressed air
    • Vacuum
    • Water
  • Materials
    • Polyamide
    • Polyurethane
  • Assembled with connector.
 
Pneumatic fittings system
Core product range
  • Tubing for a wide range of working environments, including for the food industry, flame-retardant, PWIS-free or media-resistant designs.
 
Image processing systems > Accessories
  • Protective tubing to protect the sensor against outside influences. Mounting with thread.
 
Pneumatic fittings system > Tubing > Standard O.D. tubing
  • Individual lengths: Delivered in units of 25, 50, 100, 200 ... 500 m
  • Minimum order: 3,000 m
  • Individual design: Labelled with your company name and/or your part number
  • High recognition factor and simple handling: individual colour selection
  • Choose from 9 basic colours; further colours available on request
    • Simple to order with the configurator
 
Pneumatic fittings system > Couplings
  • For up to 22 lines
 
Process automation > Pneumatic fittings system
  • Port G3/8, G1/2, G3/4, G1
  • Diameter 12, 15, 18, 22, 28 mm.
 
Pneumatic fittings system
  • Port G3/8, G1/2, G3/4, G1
  • Diameter 12, 15, 18, 22, 28 mm.
 
Pneumatic fittings system > Pipe
  • Polyethylene, wrought aluminium alloy
  • Outside diameter 6 ... 8 mm
  • Operating pressure -0.95 ... 30 bar
  • Ambient temperature -29 ... 65 °C
  • Operating medium
    • Compressed air
    • Vacuum
 
Pneumatic fittings system > Tubing > Standard I.D. tubing
  • Highly resistant to abrasion and kinking
  • Internal diameter: 9, 13 mm
  • Temperature-dependent Operating pressure -0.95 ... 10 bar
  • Ambient temperature -35 ... 60°C
  • Operating medium
    • compressed air
    • vacuum
 
Pneumatic fittings system > Tubing > Spiral tubing
  • Highly resistant to UV radiation and stress cracks
  • Outside diameter: 4 ... 12 mm
  • Internal diameter: 2.6 ... 8 mm
  • Working length: 0.5 … 6 m
  • Temperature-dependent operating pressure: -0.95 ... 10 bar
  • Operating medium
    • Compressed air
    • Vacuum