Products
Pneumatic drives
Servo-pneumatic positioning systems
Electric drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for vppm

Results: 6
Print
Valves > Proportional valves
  • Also available on valve terminal MPA-S
  • Connection G1/8, G1/4, G1/2
  • Flow rate: 380 ... 7000 l/min.
  • 3-way proportional pressure regulators
  • Choice of 3 regulator settings (fast, universal, precise)
  • Display available as option
 
Valves > Proportional valves
  • Also available on valve terminal MPA-S
  • Connection NPT1/8-27, NPT1/4-18, NPT1/2-14
  • Flow rate: 380 ... 7000 l/min.
  • 3-way proportional pressure regulators
  • Choice of 3 regulator settings (fast, universal, precise)
  • Display available as option
 
Valve terminals > Accessories for valve terminals > Valves > Universal valve modules
  • Flow rates of up to 700 l/min
  • Voltage: 24 V DC
  • Easy valve replacement
  • For modular, multifunctional valve terminal with up to 64 valves.
 
Valves > Accessories for valves > Blanking plates

 

 
Valves > Accessories for valves > Manifold rails

 

 
Valves > Accessories for valves > Valve-specific accessories
  • Generation of 6+1 analogue setpoint values for the proportional pressure regulators MPPE, MPPES, VPPM, VPPE and MPYE