|
Valves
>
Electrically and pneumatically actuated directional control valves
>
Universal directional control valves
|
New 4/2018: additional versions
|
- Sturdy, elegant valve series that is easy to operate
- Port G1/8, G1/4, G3/8
- Plug connector 4, 6, 8, 10, 12 mm
- Flow rate 600 ... 2400 l/min
- Pressure range -0.9 ... 10 bar
- Temperature range −10 ... +60°C
- Voltage 12, 24 V DC, 24, 110, 120, 230, 240 V AC
- In-line valve
- Electrically actuated, piloted
- Pneumatic and mechanical spring return
|
|
|
|
|
|