Products
Compressed air preparation
Filter-regulator units
Series MS modular and configurable
MS-LFR
MS2-LFR
MS4-LFR
MS6-LFR
MS9-LFR
MS12-LFR
 

MS-LFR

= Core product range
  Print  
New product 7/2019
  • Connection M5, QS-6
  • Flow rate 170 ... 350 l/min.
 
Core product range
  • Port G1/8, G1/4, G3/8
  • Flow rate 850 ... 1900 l/min
 
Core product range
  • Port G1/4, G3/8, G1/2, G3/4
  • Flow rate 2200 ... 7200 l/min
 
  • Connection: G1/2, G3/4, G1, G1 1/4, G1 1/2
  • Flow rate: 3600 ... 21500 l/min
 
  • Port G1, G1 1/4, G1 1/2, G2
  • Flow rate 11000 ... 17000 l/min