Products
Process automation
Pneumatic fittings system
Fittings
Push-in fittings
Push-in fittings NPQE
Push-in fittings QSM, mini series
Push-in fittings QS, standard series
Push-in fittings NPQH
Push-in fittings NPQM, metal, standard
Push-in fittings NPQP, media-resistant
Push-in fittings CRQS, stainless steel
Push-in fittings QS-V0, resistant to welding spatter
Push-in fittings QSK, QSR
 

Push-in fittings

= Core product range
  Print  
  • Low-cost push-in fittings for standard applications
  • Connection M3, M5, M7, R1/8, R1/4, R3/8, R1/2
  • For tubing outside diameter 3, 4, 6, 8, 10, 12, 14, 16 mm
  • Push-in sleeve 4, 6, 8, 10, 12, 14 mm
  • Ambient temperature -5 ... 60° C
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
  • Push-in bulkhead connectors
  • Push-in connectors with push-in sleeves
  • Push-in bulkhead connectors
 
Core product range
  • Connection M3, M5, M7, M 6x0.75, M 8x0.75, R1/8, G1/8,
  • For outside tubing diameter 2, 3, 4, 6 mm
  • Threaded connection
    • Metric thread with sealing ring
    • G thread with sealing ring
    • R thread with PTFE coating
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
  • Push-in bulkhead connectors
  • Push-in caps
  • Push-in connectors with push-in sleeves
  • Blanking plugs
  • Multiple distributors
  • Push-in bulkhead fittings.
 
Core product range
  • Port R1/8, R1/4, R1/2, R3/8, G1/8, G1/4, G1/2, G3/8, G3/4
  • For outside tubing diameter 4, 6, 8, 10, 12, 16, 22 mm
  • Threaded port
    • G thread with sealing ring
    • R thread with PTFE coating
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
  • Push-in bulkhead connectors
  • Push-in caps
  • Push-in connectors with push-in sleeves
  • Blanking plugs
  • Multiple distributors
  • Push-in bulkhead fittings.
 
  • Connection: M5, M7, G1/8, G1/4, G3/8, G1/2
  • For tubing outside diameter: 4, 6, 8, 10, 12, 14 mm
  • Push-in sleeve: 4, 6, 8, 10, 12, 14 mm
  • Ambient temperature: 0 ... 150° C
  • Threaded connection:
    • G thread with sealing ring
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
  • Push-in bulkhead connectors
  • Push-in connectors with push-in sleeves
  • Push-in bulkhead fittings
 
  • Connection: M5, M7, G1/8, G1/4, G3/8, G1/2
  • For outside tubing diameter: 4, 6, 8, 10, 12, 14 mm
  • Push-in sleeve: 4, 6, 8, 10, 12 mm
  • Threaded connection:
    • G thread with sealing ring
  • Push-in fittings
  • Plug connectors
  • Plug connectors with push-in sleeves
 
  • Connection: R1/8, R1/4, R3/8, R1/2
  • For outside tubing diameter: 4, 6, 8, 10 and 12 mm
  • Push-in sleeve: 4, 6, 8, 10, 12 mm
  • Threaded connection
    • R thread
  • Push-in fittings
  • Push-in connectors
  • Push-in connectors with push-in sleeves.
  • Polypropylene
 
  • Stainless steel fitting
  • Connection M5, R1/8, R1/4, R3/8, R1/2
  • For outside tubing diameter: 4, 6, 8, 10, 12, 16 mm
  • Threaded connection
    • Metric thread, R thread
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
  • Push-in bulkhead connectors
 
  • Connection R1/8, R1/4, R3/8, R1/2
  • For outside tubing diameter 4, 6, 8, 10, 12 mm
  • Threaded connection
  • R thread with PTFE coating
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
 
  • Connection M5, R1/8, R1/4, R3/8, R1/2, G1/8, G1/4, G3/8, G1/2
  • For outside tubing diameter 4, 6, 8, 10, 12 mm
  • Threaded connection
  • Metric thread with sealing ring
  • R thread with PTFE coating
  • G thread with sealing ring
  • Push-in fittings, self-sealing
  • Push-in connectors, self-sealing
  • Rotary push-in fittings.