Products
Function-specific systems
Joining technology
Servo press kits YJKP
 

Servo press kits YJKP

 
Print  
  • Pressing force 0.8 ... 17 kN
  • Max. payload 19.5 ... 95 kg
  • Max. feed speed 250 mm/s
  • Accuracy FS of the force measurement +/- 0.25%