Products
Servo-pneumatic positioning systems
Drives with displacement encoder
Linear drive with displacement encoder
Linear drive with DFPI displacement encoder
Linear drives with displacement encoder DDLI
Standard cylinder with displacement encoder DDPC
Standard cylinders with displacement encoder DNCI
Linear drives with DGCI displacement encoder
 

Linear drive with displacement encoder

  Print  
  • Diameter: 100, 125, 160, 200, 250, 320 mm
  • Stroke length 40 ... 990 mm
  • Force 4712 ... 48255 N
  • Integrated displacement encoder
  • A choice of integrated positioner
  • and valve block
  • Piston rod with male thread
  • Based on ISO 3358 or ISO 15552
 
  • Measures absolute values
  • Protection: IP67
  • For attachment to the customer’s own guide
  • Diameter 25, 32, 40, 63 mm
  • Stroke length 100 ... 2000 mm
  • Force 295 ... 1870 N
  • Max. speed 3 m/s
  • Repetition accuracy with the position controller CPX-CMAX +/- 0.2 ... 0.8 mm.
 
  • Optionally with recirculating ball bearing guide, clamping unit
  • Diameter: 80, 100 mm
  • Stroke length: 10 ... 2000 mm
  • Force: 2721 ... 4712 N
  • Position sensing
  • Internal displacement encoder
  • Proximity sensor
  • Fixed cushioning
 
  • Optionally with recirculating ball bearing guide, clamping unit
  • Diameter: 32, 40, 50, 63 mm
  • Stroke length: 10 ... 2000 mm
  • Force: 415 ... 1870 N
  • Position sensing
    • Internal displacement encoder
    • Proximity sensor
  • Fixed cushioning
 
  • Diameter 18, 25, 32, 40, 63 mm
  • Stroke length 100 ... 2,000 mm
  • Force 153... 1,870 N
  • Max. 5 m/s
  • Repetition accuracy 0.2 ... 0.8 mm.