Products
Pneumatic drives
Servo-pneumatic positioning systems
Electric drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for vtus

Results: 5
Print
Valve terminals > Universal valve terminals > Manifold assemblies VTUS
Core product range
  • Flow rate 1000 ... 1300 l/min.
  • Width 25 mm
  • Connection G1/4, NPT 1/4
  • Individual electrical connection
  • Voltage 12, 24 V DC, 24, 110, 120, 230, 240 V AC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP65
  • Inline valves
  • Solenoid actuated, piloted, pneumatic spring return
  • Metal manifold rail
  • Metal manifold block
 
Valve terminals > Universal valve terminals > Manifold assemblies VTUS
Core product range
  • Flow rate 600 ... 700 l/min.
  • Width 20 mm
  • Connection G1/8, NPT 1/8
  • Individual electrical connection
  • Voltage 12, 24 V DC, 24, 110, 120, 230, 240 V AC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP65
  • Inline valves
  • Solenoid actuated, piloted, pneumatic spring return
  • Metal manifold rail
  • Metal manifold block
 
Valve terminals > Universal valve terminals > Manifold assemblies VTUS
Core product range
  • Flow rate 1600 ... 2300 l/min.
  • Width 30 mm
  • Connection G3/8, NPT 3/8
  • Individual electrical connection
  • Voltage 12, 24 V DC, 24, 110, 120, 230, 240 V AC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP65
  • Inline valves
  • Solenoid actuated, piloted, pneumatic spring return
  • Metal manifold rail
  • Metal manifold block
 
Valve terminals > Universal valve terminals
Core product range
  • Flow rate 600 ... 1300 l/min.
  • Width 20, 25 mm
  • Connections G1/8, G1/4, NPT 1/8, NPT 1/4
  • Individual electrical connection
  • Voltage 12, 24 V DC, 24, 110, 120, 230, 240 V AC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP65
  • Inline valves
  • Solenoid actuated, piloted, pneumatic spring return
  • Metal manifold rail
  • Metal manifold block
 
Valve terminals > Accessories for valve terminals > Operating components > Universal valve modules
  • Supply plates