Products
Pneumatic drives
Servo-pneumatic positioning systems
Electric drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Fused Deposition Modeling

Results: 7
Print
Control technology > Operator units
  • High resolution
  • Project planning and programming with Designer Studio
  • Display: TFT colour
  • Display size: 4.3 ... 13.3"
  • Display resolution: 480x272 ... 1280x800 pixels
  • Interfaces: USB, Ethernet, RS485, SD card
 
Motors and controllers > Controller > Controller for servo motors
Core product range
  • Nominal voltage 230 ... 400 V AC
  • Nominal current 2 ... 12 A
  • Nominal power: 350 ... 6000 VA
 
Motors and controllers > Servo motors
Core product range
  • Simple connection technology (OCP: one cable plug)
  • Choice of absolute measurement system:
    • Single turn
    • Multi-turn, battery free
  • Size 60, 80, 100
  • Stall torque 0.66 ... 10.8 Nm
  • Voltage 325 ... 565 V DC
  • Nominal current 1.4 ... 4.7 A
 
Image processing systems
  • The controller SBRD-Q actuates the connected camera heads.
  • The camera system SBRD can be used for the following tasks:
    • Position and rotary orientation sensing
    • Pick & place
    • Quality inspection
    • Measurement
    • Reading barcodes and data matrix codes (1D and 2D codes)
    • Optical character recognition (OCR)
 
Handling systems > Parallel kinematic systems
  • Size 95, 120
  • Working space diameter 950 ... 1200 mm
  • Rated load max. 5 kg
  • Repetition accuracy ± 0.1 mm
  • Max. speed 7 m/s
  • Max. acceleration 110 m/s²
 
Handling systems > Control systems
  • Tested and ready-to-install control systems from a single source, in a control cabinet or on a mounting plate.
 
Handling systems > Cartesian systems > 3D gantries
  • Strokes: max. 2500 mm (X), 1500 mm (Y), 200 mm (Z)
  • XY modules: electric
  • Z modules: electric or pneumatic
  • Space-optimised and great dynamic response
  • Payload: depends on the dynamic response required
  • Based on the mechanical systems of EXCM, EXCH
  • Layout and configuration via Handling Guide Online