Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Products for the textile industry

Results: 19
Print
Valves > Electrically and pneumatically actuated directional control valves > Universal directional control valves
Core product range
  • From the VG series
  • Connection M3, M5, M7, G1/8, G1/4
  • Push-in connector 3, 4, 6, 8, 10 mm
  • Flow rate 90 ... 1380 l/min
  • Pressure range -0.9 ... 10 bar
  • Temperature range −5 ... +60°C
  • Voltage 5, 12 24 V DC
  • In-line valves, semi in-line valves, sub-base valves
  • Solenoid actuated, piloted
  • Pneumatic and mechanical spring return
 
Valves > Electrically and pneumatically actuated directional control valves > Universal directional control valves
Core product range
  • Electrical linking via sub-base
  • Port M5, M7, G1/8, G1/4
  • Push-in connector 3, 4, 6, 8 mm
  • Flow rate 130 ... 1200 l/min
  • Voltage 24 V DC
  • Semi in-line valves, sub-base valves
  • Solenoid actuated, piloted
  • Pneumatic and mechanical spring return
 
Valve terminals > Universal valve terminals
Core product range
  • From the VG series
  • Energy-efficient thanks to reverse operation and targeted pressure reduction.
  • Flow rate: 140 ... 1200 l/min
  • Width 10, 14, 18 mm
  • Port M5, M7, G 1/8, G 1/4
  • Push-in connector 3, 4, 6, 8 mm
  • Multi-pin, Fieldbus, IO-Link, I-Port
  • Voltage 24 V DC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP40/IP67
  • Semi in-line and sub-base valves
  • Metal terminal strip
 
Valve terminals > Universal valve terminals
Core product range
  • From the VG series
  • Flow rate: 130 ... 1380 l/min
  • Width 10, 14, 18 mm
  • Port M3, M5, M7, G 1/8, G 1/4
  • Push-in connector 3, 4, 6, 8 mm
  • Electrical individual connection
  • Voltage 5, 12, 24 V DC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP40/IP65
  • Semi in-line and sub-base valves
  • Metal terminal strip
 
Valves > Electrically and pneumatically actuated directional control valves > Universal directional control valves
Core product range
New 4/2018: additional versions
  • Sturdy, elegant valve series that is easy to operate
  • Port G1/8, G1/4, G3/8
  • Plug connector 4, 6, 8, 10, 12 mm
  • Flow rate 600 ... 2400 l/min
  • Pressure range -0.9 ... 10 bar
  • Temperature range −10 ... +60°C
  • Voltage 12, 24 V DC, 24, 110, 120, 230, 240 V AC
  • In-line valve
  • Electrically actuated, piloted
  • Pneumatic and mechanical spring return
 
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Standard cylinder to ISO 15552
Core product range
  • The universal cylinder
  • Standard profile with two sensor slots
  • Numerous variants
  • Diameter: 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 2800 mm
  • Force: 483 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
 
Pneumatic drives > Cylinders with piston rod > Round cylinders
Core product range
  • Self-adjusting end-position cushioning
  • Diameter: 8, 10, 12, 16, 20, 25 mm (standard)
  • Diameter: 32, 40, 50, 63 mm
  • Stroke length: 1 ... 500 mm
  • Force: 19 ... 1870 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
  • Mounting flange
 
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Compact cylinders to ISO 21287
Core product range
  • More variants than in the standard
  • Diameter: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 500 mm
  • Force: 51 ... 7363 N
  • Double-acting
  • Fixed/self-adjusting cushioning
 
Pneumatic drives > Bellows and diaphragm drives > Fluidic muscle
  • Size 5, 10, 20, 40 mm
  • Nominal length 30 ... 9000 mm
  • Piston force 140 ... 6000 N
  • Pressed connection
 
Compressed air preparation > Service unit combinations
Core product range
  • Size 4, 6, 9
  • Port G1/8, G1/4, G3/8, G1/2, G3/4, G1, also available with NPT thread
  • Pressure 0.3 ... 12 bar
  • Flow rate: 550 ... 14000 l/min
  • Pressure gauge with bar, psi, MPa
  • Grade of filtration 0.01 ... 40 µm
  • Condensate drain
    • Manual
    • Semi-automatic
    • Fully automatic
  • Plastic bowl with plastic bowl guard
  • Metal bowl
  • Direction of flow
    • From left to right
    • From right to left
  • Proportional lubricator.
 
Valves
Core product range
  • Shut-off valves
    • Non-return valves
    • Ball valves and shut-off valves
    • Quick exhaust valves
    • Logic valves
 
Valves
  • Pressure control valves with screw-in thread
    • Pressure regulators
    • Differential pressure regulators
 
Valves
Core product range
  • Flow control valves
    • Time delay valves
    • Flow control valves
    • One-way flow control valves
 
Pneumatic fittings system
Core product range
  • Line connector (fitting) and line connecting components with push-in and barbed fitting connection.
  • Typical shapes of push-in fittings and connectors include straight, L, T, X and Y.
  • Also includes special accessories such as blanking plugs.
 
Pneumatic fittings system > Tubing
Core product range
  • Outside diameter 2, 3, 4, 6, 8, 10, 12, 14, 16, 22, 28 mm
  • Outside diameter 1/8", 5/32", 3/16", 1/4", 5/16", 3/8", 1/2", 5/8"
  • Standard O.D.
  • Operating medium
    • Compressed air
    • Vacuum
    • Water
  • Materials
    • Polyamide
    • Polyvinyl chloride
    • Perfluoroalkoxy alkane
    • Polyethylene
    • Polyurethane
  • DUO tubing
  • 2 pieces of tubing welded together side by side
 
Pneumatic fittings system > Tubing > Standard O.D. tubing
  • Individual lengths: Delivered in units of 25, 50, 100, 200 ... 500 m
  • Minimum order: 3,000 m
  • Individual design: Labelled with your company name and/or your part number
  • High recognition factor and simple handling: individual colour selection
  • Choose from 9 basic colours; further colours available on request
    • Simple to order with the configurator
 
Pneumatic fittings system > Tubing
  • Diameter 2, 3, 4, 6, 9, 13, 19 mm
  • Standard I.D.
  • Operating medium
    • Compressed air
    • Vacuum
    • Water
  • Materials
    • Polyvinylchloride with fabric
    • Nitrile rubber
    • Nitrile rubber with metal braiding
    • Polyamide
    • Polyethylene
    • Polyurethane
  • DUO tubing
  • 2 tubes fused together.
 
Valves
Core product range
  • Process and media valves
  • Directional control valves electrically actuated, piloted, pneumatic spring return
 
Electromechanical drives > Linear drives and slides
Core product range
  • Mechanical system with permanently attached motor
  • Size: 16, 25, 40
  • Stroke length: 50 ... 400 mm
  • Force: 50 ... 650 N
  • Ball screw with non-rotating piston rod