|
Valves
>
Proportional valves
|
|
- With piezo technology
- Flow rate 0 ... 20 l/min
- Voltage 24 V DC
- Power consumption [W] < 1
- 2/2-directional control valve, flow sensor and integrated control electronics
- Operating pressure 0 ... 2.5 bar
|
|
|
|
Electric drives
>
Electric axes
|
|
- Internal guide and ball screw
- for demanding requirements in terms of feed force and accuracy
- Size 70, 80, 120, 150
- Max. stroke length 3000 mm
- Force 300 ... 6400 N
- Integrated recirculating ball bearing guide
|
|
|
|
Electric drives
>
Electric axes
|
|
- Size 70, 80, 120, 150
- Max. stroke length 8500 mm
- Force 350 ... 2000 N
- Integrated recirculating ball bearing guide
|
|
|
|
Electric drives
>
Electric axes
|
|
- High speeds of up to 10 m/s
- High lateral forces and torques
- Size: 70, 80, 120
- Max. stroke length: 7400 mm
- Force 350 ... 1300 N
- Integrated roller bearing guide.
|
|
|
|
|
|
Electric drives
>
Electric cylinders and slides
|
|
- Feed forces of up to 17 kN
- Size 32, 40, 50, 63, 80, 100
- Stroke length 30 ... 1500 mm
- Force: 600 ... 17000 N
- Motor can be mounted using axial or parallel kit
- Linear drive with ball screw in Clean Design
|
|
|
|
|
Motors and controllers
>
Servo motors
|
|
- Size 40, 60, 80, 100
- Stall torque 0.18 ... 7.5 Nm
- Voltage 360 ... 565 V DC
- Nominal current 0.7 ... 4.1 A
- Suitable motor cable
- Suitable motor flange.
|
|
|
|