Servo Press Kit
YJKP

Part number: 8077950


 
 
 

General operating conditions
Data sheet

 
Data sheet  
 
 
Feature Value
Shipping date  View
Pressing force 0 ... 17 kN
Working stroke 100 ... 400 mm
Cable length 5 ... 15 m
Scanning frequency 1,000 Hz
Protocol EtherNet/IP
Modbus TCP
TCP/IP
Assembly position Any
Motor type Servomotor
Max. acceleration 2 m/s2
Duty cycle 100 %
Feed speed 0 ... 250 mm/s
Accuracy, FS 0.25 %FS
Maximum effective load 19.5 ... 95 kg
Product weight 5.5 ... 55.7 kg
Ambient temperature 0 ... 40 °C
Storage temperature -10 ... 60 °C
Protection class IP20
Relative air humidity 0 - 90 %
Materials note Contains PWIS substances
Conforms to RoHS
Corrosion resistance classification CRC 0 - No corrosion stress