Products
Valves
Electrically and pneumatically actuated directional control valves
Mechanically and manually actuated directional control valves
Shut-off valves
Pressure control valves
Flow control valves
Proportional valves
Electrically actuated process and media valves
Pneumatically and mechanically operated process and media valves
Piezo valves
Pneumatic control systems
Classic
Accessories for valves
 
 

New products: Valves

Results: 3
Print
Valves > Mechanically and manually actuated directional control valves
New as of 4/2020: additional variants
  • Valve functions 3/2, 5/2, 5/3
  • Connection G⅛, G¼
  • Actuation types selector switch, finger lever, hand lever, toggle lever, roller lever with idle return, pushbutton
  • Directly actuated
  • Vacuum operation possible
 
Valves > Pressure control valves
New product 11/2019
  • Pressure regulator
  • Connection M5, R1/8, R1/4
  • Push-in connector 4, 6, 8 mm
  • Flow rate 80 … 160 l/min
  • Design type
    • Inline, without pressure gauge
    • Inline, with pressure gauge in MPA
    • L-shaped, with pressure gauge in MPA
 
Valves > Accessories for valves > Valve-specific accessories > Wearing parts
New 7/2019: Ball with V- through bore
  • Seal cartridges for pinch valves
  • v-port balls for ball valves