Products
Process automation
Control technology and remote I/O
Valve terminals
Pilot valves
Sensor boxes
Positioners
Actuators
Process valves
Compressed air preparation
Pneumatic fittings system
Function-specific systems
 
 

New products: Process automation

Results: 6
Print
Process automation > Function-specific systems
New product 11/2019
  • Ready-to-connect control cabinet with valve terminal and service unit
 
Process automation > Actuators > Quarter turn actuators
Core product range
New 11/2019: version for the chemical industry
  • With rack and pinion gear unit
  • Size: 10 ... 2300
  • Torque: 10 ... 2300 Nm
  • Swivel angle: 0 ... 90°, 0 ... 180°
  • Flange hole pattern to ISO 5211
  • NAMUR connection pattern for solenoid valves/sensor boxes to VDI/VDE 3845
 
Process automation > Process valves > Process valve units > Ball valve units
New product 7/2019
  • Fast, simple, reliable: size and order your customer-specific process valve units now via the configurator – without waiting times. You will also receive configuration-oriented data sheets and CAD data or CAD models.
 
Process automation > Control technology and remote I/O > Remote I/O and electrical peripherals
New 7/2019: Additional versions
  • Individual components for the automation system CPX-E
    • Controller
    • Bus modules
    • Input/output modules
    • IO-Link master modules
 
Process automation > Actuators > Quarter turn actuators > Accessories for quarter turn actuators
Core product range
New 7/2019: Stainless steel mounting adapter and mounting kits
  • Mounting kit.
 
Process automation > Actuators > Quarter turn actuators > Accessories for quarter turn actuators
New 7/2019: Additional versions
  • _