Products
Pneumatic drives
Servo-pneumatic positioning systems
Electric drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for VTUB

Results: 4
Print
Valve terminals > Universal valve terminals
  • Lightweight and corrosion resistant thanks to polymer technology
  • Main valve functions: 5/2 and 3/2-way valves
  • Flow rate 400 l/min
  • Width 12 mm
  • Plug connector 4, 6 mm
  • Multi-pin, fieldbus, IO-Link, I-Port
  • Voltage 24 VDC
  • Pressure 2.8 ... 8 bar
  • Protection class IP65
  • Semi in-line valves
    • Solenoid actuated, pilot actuated, pneumatic spring return
  • Metal manifold rail
 
Control technology > Electrical peripherals
  • Fieldbus module for valve modules VTOC, VTUB, VTUG, MPAC, MPAL and CPV
  • Bus protocols:
    • CANopen
    • PROFIBUS DP
    • DeviceNet®
    • AS-Interface
    • CC-LINK®
    • EtherCAT®
    • EtherNet/IP
    • Modbus®/TCP
    • PROFINET
    • CPI-B
  • Optional: two I-Port interfaces via electrical connection block CAPC for installation system CTEL
 
Valve terminals > Accessories for valve terminals > Sub-bases / manifolds > Universal valve modules
  • Manifold rails
  • Distributors
  • Blanking plates.
 
Valve terminals > Accessories for valve terminals > Valves > Universal valve modules
  • Width 12 mm
  • Flow rate 400 l/min
  • Plug connection 4, 6 mm
  • Voltage 24 V DC
  • Pressure 2.8 ... 8 bar
  • Protection class IP65
  • Semi in-line valves
    • Electrically actuated, piloted, pneumatic spring return