MS series service unit from the core range

Results: 16
Print
Compressed air preparation > Filter-regulator units > Series MS modular and configurable > MS-LFR
Core product range
  • Port G1/8, G1/4, G3/8
  • Flow rate 850 ... 1900 l/min
 
Compressed air preparation > Regulators > Series MS modular and configurable > Pressure regulators MS-LR
Core product range
  • Port G1/8, G1/4, G3/8
  • Flow rate 1000 ... 2100 l/min
 
Compressed air preparation > On-off valves and soft-start valves > Series MS modular and configurable > Solenoid actuated on-off valves MS-EE
Core product range
  • Port G1/8, G1/4, G3/8
  • Flow rate 1000 ... 2000 l/min
 
Compressed air preparation > On-off valves and soft-start valves > Series MS modular and configurable > Manually operated on-off valves MS-EM
Core product range
  • Port G1/8, G1/4, G3/8
  • Flow rate 1200 ... 2200 l/min
 
Compressed air preparation > On-off valves and soft-start valves > Series MS modular and configurable > Pneumatically actuated soft-start valves MS-DL
Core product range
  • Port G1/8, G1/4, G3/8
  • Flow rate 1000 ... 2000 l/min
 
Compressed air preparation > Filter-regulator units > Series MS modular and configurable > MS-LFR
Core product range
  • Port G1/4, G3/8, G1/2, G3/4
  • Flow rate 2200 ... 7200 l/min
 
Compressed air preparation > Regulators > Series MS modular and configurable > Pressure regulators MS-LR
Core product range
  • Port G1/4, G3/8, G1/2, G3/4
  • Flow rate 2200 ... 7500 l/min
 
Compressed air preparation > On-off valves and soft-start valves > Series MS modular and configurable > Solenoid actuated on-off valves MS-EE
Core product range
  • Port G1/4, G3/8, G1/2, G3/4
  • Flow rate 2600 ... 7000 l/min
 
Compressed air preparation > On-off valves and soft-start valves > Series MS modular and configurable > Manually operated on-off valves MS-EM
Core product range
  • Port G1/4, G3/8, G1/2, G3/4
  • Flow rate 3000 ... 8700 l/min
 
Compressed air preparation > On-off valves and soft-start valves > Series MS modular and configurable > Soft-start/quick exhaust valves MS-SV
Core product range
  • Up to Performance Level e
  • Size 6
  • Connection G1/2, also available with NPT thread
  • Pressure 3.5 ... 10 bar
  • Flow rate 4300 l/min
  • Voltage 24 V DC
  • Actuation
  • solenoid actuated
  • Pressure gauge with bar, psi, MPa
  • 3/2-way valve Normally closed
  • Silencer
  • Flow direction
    • from left to right
    • from right to left.
 
Compressed air preparation > On-off valves and soft-start valves > Series MS modular and configurable > Pneumatically actuated soft-start valves MS-DL
Core product range
  • Port G1/4, G3/8, G1/2, G3/4
  • Flow rate 2800 ... 6450 l/min
 
Compressed air preparation > Filter-regulator units > Series MS modular and configurable > MS-LFR
  • Connection: G1/2, G3/4, G1, G1 1/4, G1 1/2
  • Flow rate: 3600 ... 21500 l/min
 
Compressed air preparation > Regulators > Series MS modular and configurable > Pressure regulators MS-LR
  • Connection: G1/2, G3/4, G1, G1 1/4, G1 1/2
  • Flow rate: 5000 ... 26500 l/min
 
Compressed air preparation > On-off valves and soft-start valves > Series MS modular and configurable > Manually operated on-off valves MS-EM
  • Connection: G1/2, G3/4, G1, G1 1/4, G1 1/2
  • Flow rate: 8000 ... 18000 l/min
 
Compressed air preparation > On-off valves and soft-start valves > Series MS modular and configurable > Solenoid actuated on-off valves MS-EE
  • Connection: G1/2, G3/4, G1, G1 1/4, G1 1/2
  • Flow rate: 8000 ... 18000 l/min
 
Compressed air preparation > On-off valves and soft-start valves > Series MS modular and configurable > Soft-start/quick exhaust valves MS-SV
  • Size 9
  • Connection G3/4, G1, also available with NPT thread
  • Pressure 3.5 ... 16 bar
  • Flow rate 16000 l/min
  • Voltage 24 V DC, 110 V AC, 230 V AC
  • Actuation
  • solenoid actuated
  • Pressure gauge with bar, psi, MPa
  • 3/2-way valve Normally closed
  • Silencer