Prefabricated and ready-to-use

Results: 3
Print
Process automation > Ball valves and ball valve units
  • Size DN15 ... DN100
  • Flow rate 19.4 ... 1414 m³/h
  • Flange hole pattern to ISO 5211
  • ATEX certification
 
Process automation > Ball valves and ball valve units
  • Connection Rp 1/4, Rp 3/8, Rp 1/2, Rp 3/4, Rp1, Rp1 1/4, Rp1 1/2, Rp2 flow (rate) 75 ... 895 l/min
  • flange hole pattern to ISO 5211
  • corrosion and acid resistant versions.
 
Process automation > Ball valves and ball valve units
  • Port Rp 1/4, Rp 3/8, Rp 1/2, Rp 3/4, Rp1, Rp1 1/4, Rp1 1/2, Rp2, Rp2 1/2
  • Flow rate 100 ... 8900 l/min
  • Electric and pneumatic actuation
  • Ball valve with drive
  • Namur port pattern, VDI/VDE 3845
  • Corrosion and acid-resistant designs
  • 2-way on-off valve