VFOH

Results: 1
Print
Valves > Flow control valves > One-way flow control valves
  • Easy to clean
  • Enhanced corrosion protection
  • Connection G1/8, G1/4
  • Plug connector 4, 6, 8, 10 mm
  • Flow rate 0 ... 530 l/min.
  • Non-return/flow control valve