Products
Pneumatic drives
Clamping cylinders
Clamping modules
Clamping modules EV
 

Clamping modules

  Print  
  • Diameter 12, 16, 20, 25, 32, 40, 50, 63 mm
  • Width 10x30, 15x40, 15x63, 20x75, 20x120, 20x180 mm
  • Stroke length 3 ... 5 mm
  • Force 55 ... 1690 N.