Products
Pneumatic drives
Clamping cylinders
Linear/swivel clamp
CLR linear-swivel clamp
 

Linear/swivel clamp

  Print  
  • Diameter 12, 16, 20, 25, 32, 40, 50, 63 mm
  • Stroke length 10 ... 50 mm
  • Force 51 ... 1 682 N
  • Swivel angle 90°
  • Position sensing
  • Fixed cushioning.