Products
Pneumatic drives
Cylinder attachments and accessories
Linear guides
Guide axes DGC-FA
Guide units FEN, metric
Guide units FENG, metric
Guide axes FDG
 

Linear guides

  Print  
Core product range
  • Diameter 8, 12, 18, 25, 32, 40, 50, 63 mm
  • Stroke length 1 to 5000 mm
  • Various different cushioning options possible
 
  • For Diameter 8, 10, 12, 16, 20, 25 mm
  • Stroke length 1 ... 250 mm
  • Plain-bearing guide
  • Recirculating ball bearing guide.
 
  • For Diameter 32, 40, 50, 63, 80, 100 mm
  • Stroke length 10 ... 500 mm
  • Plain-bearing guide
  • Recirculating ball bearing guide.
 
  • Size 18, 25, 40, 63 mm
  • Stroke length 1 ... 4 500 mm
  • Recirculating ball bearing guide.