Products
Pneumatic drives
Cylinders with piston rod
Cartridge cylinder and multimount cylinder
Compact cylinders DPDM
Multimount cylinders DMM, EMM
Cartridge cylinders EGZ
 

Compact cylinders DPDM

  Print  
  • Simple to mount thanks to range of mounting interfaces
  • Diameter 6, 10, 16, 20, 25, 32 mm
  • Stroke length 5 ... 50 mm
  • Force 9 ... 483 N
  • Double-acting, single-acting
  • Position sensing
  • Fixed cushioning