Products
Pneumatic drives
Cylinders with piston rod
Cylinder with clamping unit
Cylinder with holding brake DFLC
Cylinder with holding brake DFLG
ISO cylinder with clamping cartridge DSBC-C
Round cylinders with clamping cartridge DSNU-KP
Compact cylinder with clamping cartridge ADN-KP
Clamping unit cylinders DNCKE
 

ISO cylinder with clamping cartridge DSBC-C

  Print  
Core product range
  • The universal cylinder
  • Standard profile with two sensor slots
  • Variant with clamping unit
  • Diameter 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length 10 ... 2000 mm
  • Force: 483 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning