|
|
|
|
|
|
|
Print
|
|
|
|
- Size 4, 6
- Connection G1/8, G1/4, G3/8, G1/2, also available with NPT thread
- Pressure 0.3 ... 7 bar, 0.5 ... 12 bar
- Flow rate 800 ... 4800 l/min
- Pressure gauge with bar, psi, MPa
- Grade of filtration 40 µm, 5 µm
- Condensate drain
- Plastic bowl with plastic bowl guard
- Metal bowl guard
- Flow direction
- from left to right
- from right to left
- Proportional lubricator.
|
|
|
|
|
|
- Reliable compressed air preparation for applications in uncritical environments
- Freely combinable within the D series from Festo
- One size with G¼ connection.
|
|
|
|
|
|