The MS series offers the widest range of filter regulator units, which is ideal for every application.   
The filter unit offers good particle separation at a high flow rate. The pressure regulator has good control characteristics with a low hysteresis. A return flow function and secondary exhaust are integrated as standard in the MS series.  
The filter regulator can be installed as a module in service units thanks to the simple modular system of the MS series. Four sizes offer a wide flow range.  
The housings are made of die-cast aluminium, the filter bowls are either made of metal or polycarbonate with a bowl guard and can be combined with all condensate drain systems.   
The filter regulators MS-LFR can optionally be configured for use in potentially explosive areas of zones 1, 2, 21 and 22 as well as with UL approval.