Products
Process automation
Linear drives
Linear actuators, Copac DLP
Linear drive with DFPI displacement encoder
Accessories for linear actuators DFPI
 

Linear drives

 
Print  
  • Diameter 80, 100, 125, 160, 200, 250, 320 mm
  • Stroke length 40 ... 600 mm
  • Force 2800 ... 48000 N
  • Position sensing
  • Integrated air supply
  • Piston rod with external thread
  • NAMUR port pattern for solenoid valves per VDI/VDE 3845
  • Mounting hole pattern for process valves per DIN 3358.
 
  • Diameter: 100, 125, 160, 200, 250, 320 mm
  • Stroke length: 40 ... 990 mm
  • Force: 4712 ... 48255 N
  • Integrated displacement encoder
  • A choice of integrated positioner
  • and valve block
  • Piston rod with male thread
  • Based on ISO 3358 or ISO 15552
 
  • Adapter kit
  • Pre-assembled connecting cable for DFPI-...-P-...
    • Quick and easy installation
    • Lengths 0.6, 5, 10, 15, 20, 25 and 30 m
    • Degree of protection IP65, IP67, IP68, IP69K, NEMA 4