Products
Process automation
Pneumatically actuated media valves
Pinch valves VZQA
Pneumatic valves VLX
 

Pneumatically actuated media valves

= Core product range
  Print  
Core product range
New for 4/2019: additional versions
  • Connection 1/4", 1/2", clamp
  • G thread or NPT thread
  • Pressure range 0 ... 6 bar
  • Pneumatic actuation
  • 2/2-way pinch valve
  • Aluminium + stainless steel housing (Clean Design)
  • Sealing material EPDM, NBR, silicone
  • For controlling fluid/powder media, solids, and material mixtures
 
  • Port G1/4 ... G1, also available with NPT thread
  • Flow rate 2400 ... 14000 l/min
  • Pneumatically actuated.