Products
Process automation
Valve terminals
Application-specific valve terminals
Valve terminals MPA-C
Valve terminals VTOC
Valve terminals MH1
 

Application-specific valve terminals

 
Print  
  • NSF-H1 grease filling, FDA approved materials
  • Degree of protection IP69K, redundant sealing system
  • Clean design: easy to clean
  • Valves 2x 2/2, 2 x 3/2-way, 5/2-way monostable, 5/2-way double solenoid, 5/3-way
  • Standard nominal flow rate 450 ... 760 l/min
  • Valve width 14 mm
  • 2 ... 32 valve positions, 2 ... 32 solenoid coils
  • Modular, with valve positions in single grid
  • Multi-pin plug connection, fieldbus connection I-Port / IO-Link
  • Protection class IP65, IP67, IP69K
 
  • Valves: 2 x 3/2-way
  • 1 ... 24 valve positions
  • Valve width 12, 24 mm
  • Protection IP40
  • Flow rate: 10 l/min
  • Multi-pin plug connection, IO-Link, I-Port
 
  • Width: 10 mm
  • Standard nominal flow rate: 10 ... 14 l/min
  • Voltage: 5, 12, 24 V DC
  • Switching time: 4 ms
  • Pressure: -0.9 ... 8 bar
  • Protection: IP40
  • Individual or multi-pin plug connection