Products
Process automation
Valve terminals
Universal valve terminals
Manifold assembly VTUG, with individual electrical connection
Valve terminal VTUG with multi-pin plug or fieldbus connection
Valve terminal VTUG-EX with multi-pin or fieldbus interface
Manifold assemblies VTUS
Valve terminals MPA-L
Valve terminals MPA-S
Valve terminals VTSA-F
Valve terminals CPV, Compact Performance
Valve terminals CPV-SC, Smart Cubic
Valve terminals VTUB-12
 

Universal valve terminals

  Print  
Core product range
  • From the VG series
  • Flow rate: 130 ... 1380 l/min
  • Width 10, 14, 18 mm
  • Port M3, M5, M7, G 1/8, G 1/4
  • Push-in connector 3, 4, 6, 8 mm
  • Electrical individual connection
  • Voltage 5, 12, 24 V DC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP40/IP65
  • Semi in-line and sub-base valves
  • Metal terminal strip
 
Core product range
  • From the VG series
  • Flow rate: 140 ... 1200 l/min
  • Width 10, 14, 18 mm
  • Port M5, M7, G 1/8, G 1/4
  • Push-in connector 3, 4, 6, 8 mm
  • Multi-pin, Fieldbus, IO-Link, I-Port
  • Voltage 24 V DC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP40/IP67
  • Semi in-line and sub-base valves
  • Metal terminal strip
 
  • Flow rate: 220 ... 630 l/min
  • Width 10, 14 mm
  • 4, 8, 12, 16, 24-fold
  • Connection M5, M7, G 1/8
  • Plug connection 3, 4, 6, 8 mm
  • Multi-pin, fieldbus, IO-Link, I-Port
  • Voltage 24 V DC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP40 / IP67 / IP65
  • Sub-base valves
  • Stainless steel coated manifold rail
 
Core product range
  • Flow rate 600 ... 1300 l/min.
  • Width 20, 25 mm
  • Connections G1/8, G1/4, NPT 1/8, NPT 1/4
  • Individual electrical connection
  • Voltage 12, 24 V DC, 24, 110, 120, 230, 240 V AC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP65
  • Inline valves
  • Solenoid actuated, piloted, pneumatic spring return
  • Metal manifold rail
  • Metal manifold block
 
Core product range
  • Flow rate 160 ... 870 l/min.
  • Width 10, 14 and 20 mm
  • Push-in connector 3, 4, 6, 8, ,10, 12 mm
  • CTEU connection
  • Protection class IP65, IP67
  • Valve functions 5/2, 5/3, 2x3/2, 2x2/2 and special functions
 
Core product range
  • Flow rate 360 to 700 l/min
  • Width 10, 20 mm
  • Flexibility: flexible pressure supply, variable pressure zones, additional power supply at any position
  • Serial valve pilot - up to 64 valve positions or 128 solenoid coils
  • Open for PROFIBUS DP, Interbus, CANopen, DeviceNet, CC Link
  • Pressure range -0.9 to 10 bar
  • Protection class IP65
  • Electrical I/O, CPI, AS interfaces and fieldbus connections by modular type CPX electrical terminal.
 
Core product range
  • Flow rate 700 ... 1400 l/min
  • Width 18, 26 mm
  • 2 ... 32 valves
  • Multi-pin plug connection
  • Fieldbus connection
  • Channel-oriented diagnostics
  • Protection class IP65, NEMA 4
 
  • Widths: 10, 14 and 18 mm
  • Flow rates: 400, 800 and 1600 l/min
  • Diverse valve functions and
  • additional functions
  • Connection to the CPX electronic terminal via CP interface.
 
  • Flow rate 170 l/min
  • Width 10 mm
  • Pressure range -0.9 ... 7 bar
  • Voltage 5, 12, 24 V DC
  • Protection class IP40.
 
  • Flow rate 400 l/min
  • Width 12 mm
  • Plug connector 4, 6 mm
  • Multi-pin, fieldbus, IO-Link, I-Port
  • Voltage 24 VDC
  • Pressure 2.8 ... 8 bar
  • Protection class IP65
  • Semi in-line valves
    • Solenoid actuated, pilot actuated, pneumatic spring return
  • Metal manifold rail