Products
Pneumatic drives
Drives with guides
Drives with guide rods
Twin cylinder DGTZ
Guided drives DFM, metric
Guided drives DFM, inch
Guided drive DGRF
Compact cylinder ADNGF, metric
Mini guided drive DFC
Twin-piston cylinders (twin) DPZ
 

Drives with guide rods

= Core product range
  Print  
New product, November 2020
  • Diameter 10, 16, 20, 25, 32 mm
  • Stroke length 10 ... 100 mm
  • Force: 60 ... 966 N
  • Position sensing,
  • elastic cushioning rings/plates at both ends
  • Plain-bearing guide
 
Core product range
  • Diameter 6, 10, 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length 10 ... 400 mm
  • Force 13 ... 4712 N
  • Position sensing
  • Fixed/adjustable cushioning
  • Plain-bearing guide
  • Recirculating ball bearing guide
  • Variants available.
 
  • Diameter 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length 10 ... 400 mm
  • Force 51 ... 4712 N
  • Position sensing
  • Fixed/adjustable cushioning
  • Plain-bearing guide
  • Recirculating ball bearing guide
  • Variants available
  • NPT thread.
 
  • Diameters 32, 40, 50, 63 mm
  • Stroke length 10 to 400 mm
  • Force 483 to 1870 N
  • Position sensing
  • Flexible cushioning rings, both sides
  • Plain-bearing guide.
 
  • Higher loads thanks to guide rod and yoke plate
  • Diameter 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length 1 ... 400 mm
  • Force 68 ... 4712 N
  • Position sensing
  • Cushioning fixed/self-adjusting
 
  • Diameter 4, 6, 10 mm
  • Stroke length 5 ... 30 mm
  • Force 7,5 ... 47 N
  • Position sensing
  • Fixed cushioning
  • Plain-bearing guide
  • Recirculating ball bearing guide.
 
  • Diameter 10, 16, 20, 25, 32 mm
  • Stroke length 10 ... 100 mm
  • Force 60 ... 966 N
  • Position sensing
  • Fixed cushioning
  • Plain-bearing guide
  • Recirculating ball bearing guide.